Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SPDT Electromechanical Relay Latching Switch, DC to 18 GHz, up to 40W, 24V, Hot Switching, SMT, 5M Lifecycles

Product ID: PE71S6416

Pricing

QuantityPrice
1-9$413.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMT
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input Power (CW)3 Watts
Maximum VSWR1.7:1
Maximum Insertion Loss1 dB
Minimum Isolation40 dB

Description

SPDT Electromechanical Relay Latching Switch, DC to 18 GHz, up to 40W, 24V, Hot Switching, SMT, 5M Lifecycles

PE71S6416 electromechanical RF relay switch from Pasternack is a spdt switch design with latching actuator. Our spdt electromechanical RF latching switch uses SMT connectors at 50 Ohms. This SMT RF relay spdt switch has a maximum frequency of 18 GHz and maximum power of 3 Watts. The Pasternack radio frequency spdt SMT electro-mechanical relay switch is rated at a control voltage of 24 Volts, indicator voltage and switching speed of .

SMT spdt electro mechanical RF relay latching switch features Hot Switching with an isolation minimum of 40 dB. Spdt electromechanical relay radio frequency latching switch PE71S6416 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our spdt SMT coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.