Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Female Bulkhead to SSMA Female Bulkhead Cable Using PE-034SR Coax

Product ID: PE3W02255

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-034SR
RF Cable TypePE-034SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44428PE-034SRPE44428KitBOM Datasheet

SSMA Female Bulkhead to SSMA Female Bulkhead Cable Using PE-034SR Coax

PE3W02255 is a SSMA female bulkhead to SSMA female bulkhead cable using PE-034SR coax. This Pasternack SSMA female bulkhead to SSMA female bulkhead cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SSMA for connector 2.

Our female SSMA bulkhead to female SSMA bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W02255 SSMA female bulkhead to SSMA female bulkhead cable assembly is constructed with PE-034SR coax.