SSMA Female to SSMB Jack Cable Using RG178 Coax
Product ID:
PE3W10603
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SSMA |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SSMB |
| Connector Gender 2 | Jack |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG178B/U |
| RF Cable Type | RG178 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44386 | RG178B/U | PE4019 | KitBOM Datasheet |
|---|
SSMA Female to SSMB Jack Cable Using RG178 Coax
PE3W10603 is a SSMA female to SSMB jack cable using RG178 coax. This Pasternack SSMA female to SSMB jack cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SSMB for connector 2.
Our female SSMA to jack SSMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10603 SSMA female to SSMB jack cable assembly is constructed with RG178 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table