Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Female to SMA Female Cable Using RG188-DS Coax

Product ID: PE3W14356
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMA Female Connector Crimp/Solder Attachment For RG188-DS, RG316-DSFlexible RG188 Coax Cable Double Shielded with White PTFE JacketSMA Female Connector Clamp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE44422RG188-DSPE4415KitBOM Datasheet

SSMA Female to SMA Female Cable Using RG188-DS Coax

PE3W14356 is a SSMA female to SMA female cable using RG188-DS coax. This Pasternack SSMA female to SMA female cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SMA for connector 2.

Our female SSMA to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14356 SSMA female to SMA female cable assembly is constructed with RG188-DS coax.