Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Female to SSMA Female Cable Using PE-034SR Coax , LF Solder

Product ID: PE3W15613LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-034SR
RF Cable TypePE-034SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44424PE-034SRPE44424KitBOM Datasheet

SSMA Female to SSMA Female Cable Using PE-034SR Coax, LF Solder

PE3W15613LF is a SSMA female to SSMA female cable using PE-034SR coax. This Pasternack SSMA female to SSMA female cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SSMA for connector 2.

Our female SSMA to female SSMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15613LF SSMA female to SSMA female cable assembly is constructed with PE-034SR coax.