To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SSMA Male to Banana Plug Cable Using RG188-DS Coax

Product ID: PE3W04692

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44417RG188-DSPE45164KitBOM Datasheet

SSMA Male to Banana Plug Cable Using RG188-DS Coax

PE3W04692 is a SSMA male to Banana plug cable using RG188-DS coax. This Pasternack SSMA male to Banana plug cable assembly uses a 50 Ohm SSMA for connector 1 and a Banana for connector 2.

Our male SSMA to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04692 SSMA male to Banana plug cable assembly is constructed with RG188-DS coax.