Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male to BNC Female Bulkhead Cable Using RG316 Coax

Product ID: PE3W00660

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMA Male Connector Solder Attachment For RG174, RG316, RG188BNC Female Bulkhead Mount Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inch, .480 inch D HoleData Icon
PE4184RG316/UPE4106KitBOM Datasheet

SSMA Male to BNC Female Bulkhead Cable Using RG316

PE3W00660 is a SSMA male to BNC female bulkhead cable using RG316 coax. This Pasternack SSMA male to BNC female bulkhead cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm BNC for connector 2.

Our male SSMA to female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00660 SSMA male to BNC female bulkhead cable assembly is constructed with RG316 coax.