In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMA Male to D-Sub Plug Right Angle Cable Using Tinned RG405 Coax

Product ID: PE3W11786

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405TN
RF Cable TypeRG405 Tinned
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44382PE-SR405TNPE44038KitBOM Datasheet

SSMA Male to D-Sub Plug Right Angle Cable Using Tinned RG405 Coax

PE3W11786 is a SSMA male to D-Sub plug right angle cable using RG405 Tinned coax. This Pasternack SSMA male to D-Sub plug right angle cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm D-Sub for connector 2. SSMA to D-Sub right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SSMA to plug D-Sub right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11786 SSMA male to D-Sub plug right angle cable assembly is constructed with RG405 Tinned coax.