Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male Right Angle to SSMA Male Cable Assemblies

Pasternack Enterprises SSMA male right angle to SSMA male cable assembly product group is made up of 54 standard and custom designs using Flexible coax cable. SSMA male right angle to SSMA male assemblies are assembled from 3 unique coax cable part numbers and 2 different SSMA connectors. Our SSMA male right angle to SSMA male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SSMA male right angle to SSMA male cable assemblies are manufactured with 6 unique connector and cable combinations. Customers can select the SSMA male right angle to SSMA male cable assemblies with any of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Our manufacturing facility certified to ISO 9001:2015 ships SSMA male right angle to SSMA male cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers available. Exceptional technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant