Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male to SSMA Male Right Angle Cable Using RG174 Coax

Product ID: PE36569

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50

Description

SSMA Male to SSMA Male Right Angle Cable Using RG174 Coax

PE36569 is a SSMA male to SSMA male right angle cable using RG174 coax. This Pasternack SSMA male to SSMA male right angle cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SSMA for connector 2. SSMA to SSMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SSMA to male SSMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE36569 SSMA male to SSMA male right angle cable assembly is constructed with RG174 coax.