Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMA Male to SSMA Male Right Angle Cable Assemblies

Pasternack Enterprises SSMA male to SSMA male right angle cable assembly product line contains 54 standard and custom designs using Flexible coaxial cable. SSMA male to SSMA male right angle assemblies are manufactured using 3 different cable part numbers and 2 different SSMA connectors. Our SSMA male to SSMA male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SSMA male to SSMA male right angle cable assemblies are built with 6 different connector and cable combinations. Our customers can select the SSMA male to SSMA male right angle cable assemblies that have any combination of the following configurations: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Pasternack's facility certified to ISO 9001:2015 ships SSMA male to SSMA male right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Excellent customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant