Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMA Male to SSMA Female Bulkhead Cable Using PE-SR405FLJ Coax , LF Solder

Product ID: PE3W07969LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44382PE-SR405FLJPE44390KitBOM Datasheet

SSMA Male to SSMA Female Bulkhead Cable Using PE-SR405FLJ Coax, LF Solder

PE3W07969LF is a SSMA male to SSMA female bulkhead cable using PE-SR405FLJ coax. This Pasternack SSMA male to SSMA female bulkhead cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SSMA for connector 2.

Our male SSMA to female SSMA bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W07969LF SSMA male to SSMA female bulkhead cable assembly is constructed with PE-SR405FLJ coax.