In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMA Male to SSMA Male Cable Using PE-SR405FLJ Coax with HeatShrink

Product ID: PE3W10595/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44382PE-SR405FLJPE44382KitBOM Datasheet

SSMA Male to SSMA Male Cable Using PE-SR405FLJ Coax with HeatShrink

PE3W10595/HS is a SSMA male to SSMA male cable using PE-SR405FLJ coax. This Pasternack SSMA male to SSMA male cable assembly uses a 50 Ohm SSMA for connector 1 and a 50 Ohm SSMA for connector 2.

Our male SSMA to male SSMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W10595/HS SSMA male to SSMA male cable assembly is constructed with PE-SR405FLJ coax.