Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMA Male to SSMA Male Right Angle Cable 60 Inch Length Using RG178 Coax

Product ID: PE36571-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$139.99
25-49$132.99
50-99$125.99
100-249$120.39
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length60 inches

Description

SSMA Male to SSMA Male Right Angle Cable 60 Inch Length Using RG178 Coax

The PE36571-60 is a SSMA male to male RF cable assembly designed for RG178B/U coax, offering 50 Ohm impedance and in-series connectivity. It supports RF system integration where compact SSMA interfaces and flexible cable routing are needed in dense electronic assemblies. Brass connector bodies, gold-plated contacts, Teflon dielectrics, PTFE cable dielectric, and an FEP jacket support reliable interconnect performance.

Pasternack RF coax cable assembly is built with SSMA cable connection on one end and right angle SSMA cable connection on the other. Our SSMA to right angle SSMA cable assemblies have a male gender on end 1 and male on end 2. This SSMA to SSMA cable is a male to male coax assembly, PE36571-60, can also be known as a SSMA plug to right angle SSMA plug cable assembly and will be shipped same-day as it is purchased.

SSMA plug to SSMA plug cable assembly PE36571-60 is built with RG178 which is a flexible coax type. The Pasternack flexible SSMA cable assembly is manufactured with SSMA to right angle SSMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SSMA male to SSMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE36571-60 can also be used in the other direction and will be right angle SSMA male to SSMA male cable assembly if the opposite connectivity is required.

SSMA plug to SSMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMA to SSMA cable assembly for quick shipment worldwide. Variations of SSMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMA male to SSMA male right angle cable 60 inch length using RG178 coax.

Frequently Asked Questions

What is the PE36571-60 RF cable assembly?

The PE36571-60 is a SSMA male to SSMA male RF cable assembly built with RG178B/U coax for 50 Ohm in-series connections. It uses flexible coaxial construction, brass connector bodies, gold-plated contacts, Teflon connector dielectrics, and an FEP cable jacket. Engineers use this assembly in compact RF and electronic systems where SSMA interfaces need a flexible cable link. It is suited for prototype work, bench integration, and installed assemblies that require dependable mating between SSMA female ports.

When would I use a SSMA male-to-male cable like PE36571-60?

You would use the PE36571-60 when two SSMA female interfaces need a 50 Ohm cable connection in a compact RF assembly. Its RG178B/U flexible coax helps with routing through tighter spaces where larger or less flexible cables are harder to install. Engineers often choose this type of assembly for instrument hookups, embedded electronics, and prototype subsystem interconnects. The male-to-male SSMA configuration is useful when both devices already present compatible female ports and standard polarity interfaces.

Is the PE36571-60 suitable for compact electronic assemblies?

Yes, the PE36571-60 is well suited for compact electronic assemblies because it uses flexible RG178B/U coax and compact SSMA connectors. The assembly combines 50 Ohm impedance with brass connector bodies, gold-plated contacts, and an FEP jacket for practical RF interconnect use. These attributes help engineers manage cable routing inside denser housings, test fixtures, and space-limited subsystems. It is a practical choice when installation space is constrained but a standard SSMA in-series cable connection is still required.

What does the SSMA male-to-male configuration solve in RF integration?

The SSMA male-to-male configuration on PE36571-60 solves the need to join two compatible SSMA female ports with one cable assembly. It provides a direct 50 Ohm interconnect using standard polarity SSMA interfaces and flexible RG178B/U coaxial cable construction. This is useful in RF modules, embedded electronics, and lab setups where device spacing prevents a rigid connection. Engineers select this arrangement when they need a compact, serviceable cable link between closely related SSMA-based components.