In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMB Jack Bulkhead to SMB Jack Cable Using RG316 Coax

Product ID: PE3W09183

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4336RG316/UPE4096KitBOM Datasheet

SSMB Jack Bulkhead to SMB Jack Cable Using RG316 Coax

PE3W09183 is a SSMB jack bulkhead to SMB jack cable using RG316 coax. This Pasternack SSMB jack bulkhead to SMB jack cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm SMB for connector 2.

Our jack SSMB bulkhead to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09183 SSMB jack bulkhead to SMB jack cable assembly is constructed with RG316 coax.