In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMB Jack Bulkhead to SMP Female Cable Using RG178 Coax

Product ID: PE3W10076

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4337RG178B/UPE44655KitBOM Datasheet

SSMB Jack Bulkhead to SMP Female Cable Using RG178 Coax

PE3W10076 is a SSMB jack bulkhead to SMP female cable using RG178 coax. This Pasternack SSMB jack bulkhead to SMP female cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm SMP for connector 2.

Our jack SSMB bulkhead to female SMP cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10076 SSMB jack bulkhead to SMP female cable assembly is constructed with RG178 coax.