Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMB Jack Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing

Product ID: PE4340

Pricing

QuantityPrice
1-24$31.89
25-49$30.30
50-99$28.70
100-249$27.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 199
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMB
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Interface Type 1Thru Hole

Description

SSMB Jack Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing

PE4340 SSMB jack pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SSMB jack connector uses shield/contact solder as an attachment method.

The Pasternack SSMB jack pcb connector has a PTFE dielectric type. The Pasternack SSMB pcb connector has a brass body with gold plating. This SSMB jack pcb RF connector is RoHS and REACH compliant.

This Pasternack jack SSMB connector will ship the same day as purchased. Our SSMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMB connector cable assemblies that will ship the same day as well.