In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMB Plug to BNC Female 4 Hole Flange Cable Using RG316-DS Coax

Product ID: PE3W12117

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45153RG316-DSPE44887KitBOM Datasheet

SSMB Plug to BNC Female 4 Hole Flange Cable Using RG316-DS Coax

PE3W12117 is a SSMB plug to BNC female 4 hole flange cable using RG316-DS coax. This Pasternack SSMB plug to BNC female 4 hole flange cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm BNC for connector 2.

Our plug SSMB to female BNC 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12117 SSMB plug to BNC female 4 hole flange cable assembly is constructed with RG316-DS coax.