SSMB Plug to D-Sub Plug Cable Using RG316 Coax
Product ID:
PE3W02565
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SSMB |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | D-Sub |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG316/U |
| RF Cable Type | RG316 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4017 | RG316/U | PE4809 | KitBOM Datasheet |
|---|
SSMB Plug to D-Sub Plug Cable Using RG316 Coax
PE3W02565 is a SSMB plug to D-Sub plug cable using RG316 coax. This Pasternack SSMB plug to D-Sub plug cable assembly uses a 50 Ohm SSMB for connector 1 and a 50 Ohm D-Sub for connector 2.
Our plug SSMB to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02565 SSMB plug to D-Sub plug cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table