Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMB Plug to SSMB Plug Cable 72 Inch Length Using RG196 Coax

Product ID: PE3122-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$132.99
25-49$126.34
50-99$119.69
100-249$114.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 148
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG196A/U
RF Cable TypeRG196
RF Cable Impedance50 Ohm
Length72 inches

Description

SSMB Plug to SSMB Plug Cable 72 Inch Length Using RG196 Coax

The PE3122-72 is a SSMB plug to SSMB plug cable designed for RG196A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects push-on SSMB interfaces in RF and electronic systems where compact, straightforward cable routing is required. Brass connector bodies, gold-plated beryllium copper contacts, and a PTFE jacket support operation from -55°C to 165°C with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with SSMB cable connection on one end and SSMB cable connection on the other. Our SSMB to SSMB cable assemblies have a plug gender on end 1 and plug on end 2. This SSMB to SSMB cable is a plug to plug coax assembly, PE3122-72, can also be known as a SSMB male to SSMB male cable assembly and will be shipped same-day as it is purchased.

SSMB male to SSMB male cable assembly PE3122-72 is built with RG196 which is a flexible coax type. The Pasternack flexible SSMB cable assembly is manufactured with SSMB to SSMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SSMB plug to SSMB plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

SSMB male to SSMB male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMB to SSMB cable assembly for quick shipment worldwide. Variations of SSMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMB plug to SSMB plug cable 72 inch length using RG196 coax.

Frequently Asked Questions

What is the PE3122-72 SSMB cable assembly?

The PE3122-72 is a SSMB plug to SSMB plug cable assembly built with RG196A/U flexible coax for 50 Ohm RF interconnects. It features straight connectors on both ends, standard polarity, and DC to 1 GHz operation with 1.4:1 maximum VSWR. Engineers use this cable where compact push-on SSMB interfaces need a simple in-series connection inside electronic and RF systems. Its PTFE dielectric and PTFE jacket also support operation from -55°C to 165°C in demanding installation environments.

When would I use an SSMB plug to SSMB plug cable like PE3122-72?

You would use the PE3122-72 when two SSMB jack interfaces must be connected with a flexible 50 Ohm cable assembly. It uses RG196A/U coax and straight plug connectors, which helps simplify cable routing in compact RF and electronics assemblies. This is useful in prototype builds, internal equipment interconnects, and service situations where push-on mating speeds installation. The standard SSMB interface also helps engineers maintain consistent connector style across low-frequency RF system layouts up to 1 GHz.

Is PE3122-72 suitable for compact electronic system integration?

Yes, the PE3122-72 is suitable for compact electronic system integration where SSMB interfaces and flexible cable routing are required. Its RG196A/U flexible coax, straight connector geometry, and push-on SSMB plugs help reduce routing complexity in tighter spaces. Engineers often select this type of assembly for internal RF links, module connections, and bench prototypes that need repeatable 50 Ohm performance. The PTFE jacket and broad -55°C to 165°C operating range also support use in environments with thermal variation.

What makes PE3122-72 a good choice for low-frequency RF connections?

The PE3122-72 is a good choice for low-frequency RF connections because it supports DC to 1 GHz operation in a 50 Ohm assembly. It combines SSMB plug connectors, RG196A/U flexible coax, and a 1.4:1 maximum VSWR for practical low-frequency signal routing. That makes it useful for electronic integration tasks where engineers need a compact push-on cable instead of larger threaded interfaces. Brass connector bodies and gold-plated beryllium copper contacts also support dependable mating and signal transfer in routine system use.