Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMB Plug to UMCX Plug Right Angle Cable Assemblies

Pasternack Enterprises SSMB plug to UMCX plug right angle cable assembly product portfolio offers 7 custom and standard cable assemblies that use Flexible coaxial cable. SSMB plug to UMCX plug right angle assemblies are assembled using 1 unique cable part number and 1 unique SSMB connector. Our SSMB plug to UMCX plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SSMB plug to UMCX plug right angle cable assemblies are manufactured with 1 different connector and cable combination. Customers can select the SSMB plug to UMCX plug right angle cable assemblies with any of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.


The Pasternack facility certified to ISO 9001:2015 builds and ships SSMB plug to UMCX plug right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant