Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMB to UMCX Cable Assemblies

Pasternack Enterprises SSMB to UMCX cable assembly product line is made up of 7 standard and custom products which use flexible cable. SSMB to UMCX assemblies are assembled from 1 unique cable type and 1 unique SSMB connector. Our SSMB to UMCX cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack SSMB to UMCX cable assemblies are available with 1 different cable and connector combination. You can select the SSMB to UMCX cable assemblies with any combination of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Our production facility certified to ISO 9001:2015 ships SSMB to UMCX cable assemblies the same day from the deepest, broadest inventory of RF and microwave components available. Exceptional customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).