Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMC Jack Right Angle Bulkhead to 2.4mm Female Cable Using PE-SR405FLJ Coax

Product ID: PE3W10018

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45387PE-SR405FLJPE44216KitBOM Datasheet

SSMC Jack Right Angle Bulkhead to 2.4mm Female Cable Using PE-SR405FLJ Coax

PE3W10018 is a SSMC jack right angle bulkhead to 2.4mm female cable using PE-SR405FLJ coax. This Pasternack SSMC jack right angle bulkhead to 2.4mm female cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm 2.4mm for connector 2. SSMC right angle to 2.4mm coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack SSMC right angle bulkhead to female 2.4mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W10018 SSMC jack right angle bulkhead to 2.4mm female cable assembly is constructed with PE-SR405FLJ coax.