In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMC Jack to MCX Jack Cable Using RG316-DS Coax

Product ID: PE3W05161

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45374RG316-DSPE4885KitBOM Datasheet

SSMC Jack to MCX Jack Cable Using RG316-DS Coax

PE3W05161 is a SSMC jack to MCX jack cable using RG316-DS coax. This Pasternack SSMC jack to MCX jack cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm MCX for connector 2.

Our jack SSMC to jack MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05161 SSMC jack to MCX jack cable assembly is constructed with RG316-DS coax.