SSMC Plug Right Angle to TNC Female 4 Hole Flange Cable Using RG188-DS Coax
Product ID:
PE3W16704
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SSMC |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | TNC |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | 4 Hole Flange |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG188-DS |
| RF Cable Type | RG188-DS |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45498 | RG188-DS | PE44901 | KitBOM Datasheet |
|---|
SSMC Plug Right Angle to TNC Female 4 Hole Flange Cable Using RG188-DS Coax
PE3W16704 is a SSMC plug right angle to TNC female 4 hole flange cable using RG188-DS coax. This Pasternack SSMC plug right angle to TNC female 4 hole flange cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm TNC for connector 2. SSMC right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SSMC right angle to female TNC 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W16704 SSMC plug right angle to TNC female 4 hole flange cable assembly is constructed with RG188-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table