Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMC Plug to SSMC Plug Cable Using PE-C100-LSZH Coax , LF Solder

Product ID: PE3C3882LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMC Plug Connector Crimp/Solder Attachment for RG316, RG174, RG188Low Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketSSMC Plug Connector Crimp/Solder Attachment for RG316, RG174, RG188Data Icon
PE45209PE-C100-LSZHPE45209KitBOM Datasheet

SSMC Plug to SSMC Plug Cable Using PE-C100-LSZH Coax, LF Solder

PE3C3882LF is a SSMC plug to SSMC plug cable using PE-C100-LSZH coax. This Pasternack SSMC plug to SSMC plug cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm SSMC for connector 2.

Our plug SSMC to plug SSMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3882LF SSMC plug to SSMC plug cable assembly is constructed with PE-C100-LSZH coax.