WR-137 Waveguide Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz With a Nominal 20 dBi Gain With CMR-137 Flange
Product ID:
PE9859-20
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-137 |
Gain Min | 20 |
Flange Size | Square Cover |
Frequency, Min | 5.85 GHz |
Frequency, Max | 8.2 GHz |
Beam Width V | 18.8 |
Beam Width H | 18.7 |
Description
WR-137 Standard Gain Horn Antenna Operating From 5.85 GHz to 8.2 GHz With a Nominal 20 dB Gain With Square Cover Flange
PE9859-20 WR-137 standard gain horn antenna is also known as a waveguide horn. This WR-137 standard gain horn antenna has a 20 dB nominal gain and a square cover flange. Our 20 dB WR-137 horn antenna has a minimum frequency of 5.85 GHz and a maximum frequency of 8.2 GHz.
WR-137 standard gain horn waveguide antenna PE9859-20 has a vertical beam width of 18.8 and horizontal of 18.7 degrees at 3 dB. This WR-137 standard gain horn antenna with 20 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-137 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.