WR-159 Waveguide Standard Gain Horn Antenna Operating from 4.9 GHz to 7.05 GHz with a Nominal 15 dBi Gain with UG-1731/U Square Cover Flange
Product ID:
PE9860-15
Pricing
Quantity | Price |
1-4 | $998.17 |
5-9 | $958.24 |
10-24 | $918.32 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-159 |
Gain Min | 15 |
Flange Size | Square Cover |
Frequency, Min | 4.9 GHz |
Frequency, Max | 7.05 GHz |
Beam Width V | 30.8 |
Beam Width H | 31.3 |
Description
WR-159 Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz With a Nominal 15 dB Gain With Square Cover Flange
PE9860-15 WR-159 standard gain horn antenna is also known as a waveguide horn. This WR-159 standard gain horn antenna has a 15 dB nominal gain and a square cover flange. Our 15 dB WR-159 horn antenna has a minimum frequency of 4.9 GHz and a maximum frequency of 7.05 GHz.
WR-159 standard gain horn waveguide antenna PE9860-15 has a vertical beam width of 30.8 and horizontal of 31.3 degrees at 3 dB. This WR-159 standard gain horn antenna with 15 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-159 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.