Pasternack’s PE9861-15 WR-187 waveguide horn is also known as a waveguide horn antenna. This WR-187 standard gain horn waveguide antenna has a nominal gain of 15 dBi. Our waveguide horn can operate at frequencies ranging from 3.95 to 5.85 GHz.
The standard gain horn antenna with linear polarization is suitable for test and measurement industries. This 15 dBi waveguide horn from Pasternack has an overall length of 9.4 inches, a width of 4.88 inches, and a weight of 0.93 lbs. Our WR-187 waveguide horn antenna has a typical vertical beam width of 33.8 degrees and a horizontal beam width of 33.3 degrees at 3 dB.
Our antenna comes with a None cmr-187 flange and is built to precise microwave and millimeter wave horn antenna design specifications. This WR-187 standard gain horn antenna has an anodized aluminum body. Additional dimensions and specifications for this antenna are on our downloadable PDF datasheet.
This WR-187 waveguide horn antenna with 15 dBi gain is part of over one million RF, microwave, and millimeter wave components available from Pasternack. Our horn antenna can ship worldwide on the same business day as it is purchased with our other available RF parts. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal waveguide horn that meets your requirements.