WR-229 Waveguide Standard Gain Horn Antenna Operating From 3.3 GHz to 4.9 GHz With a Nominal 10 dB Gain N Female Input

Product ID: PE9862/NF-10
Product discontinued.
Replaced with PE9862B/NF-10.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-229
Gain Min10
Beam Width, 3dB V51.9
Beam Width, 3dB H58.6
Frequency, Min3.3 GHz
Frequency, Max4.9 GHz

Description

WR-229 Standard Gain Horn Antenna Operating From 3.3 GHz to 4.9 GHz With a Nominal 10 dB Gain N Female Input Connector

PE9862/NF-10 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-229 input and a waveguide to coaxial transition adapter. Our WR-229 standard gain horn antenna has a waveguide to coax adapter transition with a N connector input that is female gender.

WR-229 standard gain horn waveguide antenna with N input has a minimum frequency of 3.3 GHz and a maximum frequency of 4.9 GHz. Pasternack PE9862/NF-10 WR-229 waveguide horn standard gain antenna is rated at a nominal 10 dB gain. Our 10 dB standard gain horn WR-229 waveguide antenna with N adapter has a vertical beam width of 51.9 and horizontal of 58.6 degrees at 3 dB.

Pasternack is where to buy a WR-229 standard waveguide gain horn antenna with WR-229 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-229 standard waveguide horn antenna with N female interface can ship worldwide the same day that it is purchased as with our other available RF parts.