WR-42 Waveguide Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz With a Nominal 15 dB Gain 2.92mm Female Input
Product ID:
PE9852/2F-15
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-42 |
Gain Min | 15 |
Beam Width, 3dB V | 31.3 |
Beam Width, 3dB H | 31.5 |
Frequency, Min | 18 GHz |
Frequency, Max | 26.5 GHz |
Description
WR-42 Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz With a Nominal 15 dB Gain 2.92mm Female Input Connector
PE9852/2F-15 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-42 input and a waveguide to coaxial transition adapter. Our WR-42 standard gain horn antenna has a waveguide to coax adapter transition with a 2.92mm connector input that is female gender.
WR-42 standard gain horn waveguide antenna with 2.92mm input has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz. Pasternack PE9852/2F-15 WR-42 waveguide horn standard gain antenna is rated at a nominal 15 dB gain. Our 15 dB standard gain horn WR-42 waveguide antenna with 2.92mm adapter has a vertical beam width of 31.3 and horizontal of 31.5 degrees at 3 dB.
Pasternack is where to buy a WR-42 standard waveguide gain horn antenna with WR-42 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-42 standard waveguide horn antenna with 2.92mm female interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.