WR-42 Waveguide Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz With a Nominal 20 dBi Gain With UG-597/U Square Cover Flange

Product ID: PE9852-20
Product discontinued.
Replaced with PE9852B-20.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-42
Gain Min20
Flange SizeSquare Cover
Frequency, Min18 GHz
Frequency, Max26.5 GHz
Beam Width V17.8
Beam Width H17.5

Description

WR-42 Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz With a Nominal 20 dB Gain With Square Cover Flange

PE9852-20 WR-42 standard gain horn antenna is also known as a waveguide horn. This WR-42 standard gain horn antenna has a 20 dB nominal gain and a square cover flange. Our 20 dB WR-42 horn antenna has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

WR-42 standard gain horn waveguide antenna PE9852-20 has a vertical beam width of 17.8 and horizontal of 17.5 degrees at 3 dB. This WR-42 standard gain horn antenna with 20 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-42 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.