Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-430 Waveguide Standard Gain Horn Antenna Operating from 1.7 GHz to 2.6 GHz with a Nominal 10 dB Gain N Female Input

Product ID: PE9864/NF-10
Product discontinued.
Replaced with PE9864B/NF-10.

Key Specifications

Key Specifications.
Waveguide SizeWR-430
Gain Min10
Beam Width, 3dB V64.8
Beam Width, 3dB H45.4
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz

Description