WR-51 Waveguide Standard Gain Horn Antenna Operating From 15 GHz to 22 GHz With a Nominal 20 dB Gain SMA Female Input

Product ID: PE9853/SF-20
Product discontinued.
Replaced with PE9853B/SF-20.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-51
Gain Min20
Beam Width, 3dB V18
Beam Width, 3dB H16.9
Frequency, Min15 GHz
Frequency, Max22 GHz

Description

WR-51 Standard Gain Horn Antenna Operating From 15 GHz to 22 GHz With a Nominal 20 dB Gain SMA Female Input Connector

PE9853/SF-20 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-51 input and a waveguide to coaxial transition adapter. Our WR-51 standard gain horn antenna has a waveguide to coax adapter transition with a SMA connector input that is female gender.

WR-51 standard gain horn waveguide antenna with SMA input has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz. Pasternack PE9853/SF-20 WR-51 waveguide horn standard gain antenna is rated at a nominal 20 dB gain. Our 20 dB standard gain horn WR-51 waveguide antenna with SMA adapter has a vertical beam width of 18 and horizontal of 16.9 degrees at 3 dB.

Pasternack is where to buy a WR-51 standard waveguide gain horn antenna with WR-51 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-51 standard waveguide horn antenna with SMA female interface can ship worldwide the same day that it is purchased as with our other available RF parts.