WR-62 Waveguide Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz With a Nominal 15 dB Gain N Female Input

Product ID: PE9854/NF-15
Product discontinued.
Replaced with PE9854B/NF-15.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-62
Gain Min15
Beam Width, 3dB V31.2
Beam Width, 3dB H30.1
Frequency, Min12.4 GHz
Frequency, Max18 GHz

Description

WR-62 Standard Gain Horn Antenna Operating From 12.4 GHz to 18 GHz With a Nominal 15 dB Gain N Female Input Connector

PE9854/NF-15 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-62 input and a waveguide to coaxial transition adapter. Our WR-62 standard gain horn antenna has a waveguide to coax adapter transition with a N connector input that is female gender.

WR-62 standard gain horn waveguide antenna with N input has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. Pasternack PE9854/NF-15 WR-62 waveguide horn standard gain antenna is rated at a nominal 15 dB gain. Our 15 dB standard gain horn WR-62 waveguide antenna with N adapter has a vertical beam width of 31.2 and horizontal of 30.1 degrees at 3 dB.

Pasternack is where to buy a WR-62 standard waveguide gain horn antenna with WR-62 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-62 standard waveguide horn antenna with N female interface can ship worldwide the same day that it is purchased as with our other available RF parts.