WR-75 Waveguide Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz With a Nominal 15 dB Gain N Female Input

Product ID: PE9855/NF-15
Product discontinued.
Replaced with PE9855B/NF-15.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-75
Gain Min15
Beam Width, 3dB V28.5
Beam Width, 3dB H35.4
Frequency, Min10 GHz
Frequency, Max15 GHz

Description

WR-75 Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz With a Nominal 15 dB Gain N Female Input Connector

PE9855/NF-15 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-75 input and a waveguide to coaxial transition adapter. Our WR-75 standard gain horn antenna has a waveguide to coax adapter transition with a N connector input that is female gender.

WR-75 standard gain horn waveguide antenna with N input has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz. Pasternack PE9855/NF-15 WR-75 waveguide horn standard gain antenna is rated at a nominal 15 dB gain. Our 15 dB standard gain horn WR-75 waveguide antenna with N adapter has a vertical beam width of 28.5 and horizontal of 35.4 degrees at 3 dB.

Pasternack is where to buy a WR-75 standard waveguide gain horn antenna with WR-75 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-75 standard waveguide horn antenna with N female interface can ship worldwide the same day that it is purchased as with our other available RF parts.