WR-75 Waveguide Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz With a Nominal 15 dBi Gain With Square Cover Flange
Product ID:
PE9855-15
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-75 |
Gain Min | 15 |
Flange Size | Square Cover |
Frequency, Min | 10 GHz |
Frequency, Max | 15 GHz |
Beam Width V | 28.5 |
Beam Width H | 35.4 |
Description
WR-75 Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz With a Nominal 15 dB Gain With Square Cover Flange
PE9855-15 WR-75 standard gain horn antenna is also known as a waveguide horn. This WR-75 standard gain horn antenna has a 15 dB nominal gain and a square cover flange. Our 15 dB WR-75 horn antenna has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz.
WR-75 standard gain horn waveguide antenna PE9855-15 has a vertical beam width of 28.5 and horizontal of 35.4 degrees at 3 dB. This WR-75 standard gain horn antenna with 15 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-75 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.