WR-75 Waveguide Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz With a Nominal 20 dBi Gain With Square Cover Flange

Product ID: PE9855-20
Product discontinued.
Replaced with PE9855A-20.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-75
Gain Min20
Flange SizeSquare Cover
Frequency, Min10 GHz
Frequency, Max15 GHz
Beam Width V17.2
Beam Width H16.3

Description

WR-75 Standard Gain Horn Antenna Operating From 10 GHz to 15 GHz With a Nominal 20 dB Gain With Square Cover Flange

PE9855-20 WR-75 standard gain horn antenna is also known as a waveguide horn. This WR-75 standard gain horn antenna has a 20 dB nominal gain and a square cover flange. Our 20 dB WR-75 horn antenna has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz.

WR-75 standard gain horn waveguide antenna PE9855-20 has a vertical beam width of 17.2 and horizontal of 16.3 degrees at 3 dB. This WR-75 standard gain horn antenna with 20 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-75 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.