In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

WR-90 Waveguide Standard Gain Horn Antenna Operating from 8.2 GHz to 12.4 GHz with a Nominal 20 dBi Gain with UG-135/U Square Cover Flange

Product ID: PE9856-20
Product discontinued.
Replaced with PE9856B-20.

Key Specifications

Key Specifications.
Waveguide SizeWR-90
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Beam Width V16.1
Beam Width H16.5

Description