Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.
We offer a line of in-stock, 12G SDI interconnects engineered for enabling high resolution uncompressed video signal transmission.
Maximize Bandwidth
4x the bandwidth of HD
Connector Options
1.0/2.3 and BNC connector options
Availability
Custom and standard cable assemblies in-stock with same-day shipping
Variety of Configurations
Straight, right-angle or PCB edge-mount configurations
Greater Durability and Reliability
10 µin minimum contact plating
Wider Operating Frequency
Operating frequency from DC to 12 GHz
Compatibility
Backwards compatible with 2081-1
12G SDI 75 Ohm BNC Male Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6
12G SDI 75 Ohm HD-BNC Male Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6
12G SDI 75 Ohm 1.0/2.3 Male Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6
12G SDI 75 Ohm HD-BNC Male Connector Crimp/Solder Attachment for Belden 4855R, Belden 1855A