Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540
Pasternack’s waveguide power dividers are engineered for reliable and efficient two-way power splitting across a wide range of waveguide sizes. Supporting frequencies up to 93 GHz, these dividers deliver exceptional performance in high-frequency applications. With robust aluminum or brass construction, they are ideal for aerospace, defense, and telecommunications systems requiring precision and durability.
Immediate Availability
Pasternack’s waveguide power dividers are in-stock and ready to ship with no minimum order quantity.
High-Frequency Reliability
Designed to support frequencies up to 93 GHz for efficient power splitting and superior signal integrity.
Built for Demanding Applications
Constructed from durable aluminum or brass to withstand harsh environmental demands.
Precision Power Splitting
2-way power divider configuration enables accurate and consistent power distribution.
Broad Waveguide Compatibility
Available in WR-187, WR-137, WR-75, WR-15, and WR-10 sizes for variety of frequency bands.
Compact Design for Space Efficiency
Streamlined design allows for easy integration into systems with limited space.
Low Insertion Loss
Engineered to provide minimal signal attenuation for maximum power efficiency and consistent system performance.
2 Way WR-187 Waveguide Power Divider CPR187F Flange From 5.3 GHz to 5.7 GHz, Aluminum
2 Way WR-137 Waveguide Power Divider CPR137F Flange From 5.85 GHz to 6.7 GHz, Aluminum
2 Way WR-75 Waveguide Power Divider UG Square Cover Flange From 13.75 GHz to 14.5 GHz, Aluminum
2 Way WR-15 Waveguide Power Divider UG-185/U Flange From 55 GHz to 62 GHz, Copper