Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

New 3.5mm VNA Calibration Kit from Pasternack

 

3.5mm VNA Calibration Kit Introduced from Pasternack Enterprises

New 3.5mm VNA Calibration Kit from Pasternack

Pasternack Enterprises introduces new 3.5mm VNA calibration kit. A VNA (Vector Network Analyzer) must be properly calibrated to known standards in order to provide accurate measurements. Pasternack PE5500-KIT 3.5mm calibration kit incorporates accurate, stable and precise calibration to meet IEEE 287 standards.

This VNA calibration kit from Pasternack enables error-corrected measurements of devices supplied with 3.5mm or SMA Connectors from DC to 26.5GHz. Our kit for VNA calibration contains both male (plug) and female (jack) connector interfaces to perform full two-port error corrections. This yields the most complete calibration as it accounts for the three major sources of systematic error addressed by one-port calibration at both ports of a two-port DUT. The Short, Open, Load and Thru standards make up the calibration kit. The most common Thru used is the test ports connected directly together. Open, short and load (fixed broadband) configurations are available. The kit contains both male and female open circuits, both male and female short circuits, both male and female broadband loads and a preset RF torque wrench for 3.5mm and SMA interfaces, and is packaged in a durable, protective wood box.


Pasternack VNA calibration kit PE5500-KIT is stocked at the factory to support same day shipment. Use Pasternack's on-line selection guide for complete specifications or to buy online at www.pasternack.com. For additional support, contact Pasternack by phone at (866) 727-8376 or by email at sales@pasternack.com.


For further information and reader inquiries:


Pasternack Enterprises,

 

Tel:      (949) 261-1920 x 120                   

Fax:      (949) 261-7451                           Web:    www.pasternack.com

 

Note to editors:

 

Pasternack Enterprises started in 1972 in Irvine, California as a manufacturer of log amplifiers for the military and aerospace communities. Over the following 35 years Pasternack has evolved to offer one of the most extensive lines of RF coaxial and fiber optic products in the industry. In addition, the company provides value-added RF/Microwave and Fiber Optic cable assemblies, with custom and standard configurations also available for same-day shipping. With the industry’s largest off-the-shelf inventory available for immediate delivery, Pasternack has become The Reliable Source for customers within multiple markets, including the telecommunications, instrumentation, military, consumer electronics, transportation, industrial equipment and medical equipment markets.