Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Waveguide Power Dividers, Block Couplers, and Fixed Attenuators

Pasternack’s new line of waveguide power dividers, block couplers, and fixed attenuators is designed to support a range of applications requiring precise RF power management, including test and measurement, telecommunications, and R&D. Available in various waveguide sizes and configurations, these components offer superior performance and durability for demanding environments.

Achieve Superior RF Power Management with High-Performance Waveguide Components

Check Mark

Immediate Availability

Pasternack’s waveguide power dividers, block couplers, and fixed attenuators are in-stock and ready to ship, with no minimum order quantities.

Check Mark

Precision Engineering and Versatile Sizing

Available in multiple waveguide sizes, these waveguide components provide adaptable solutions for various configurations and frequency needs.

Check Mark

High-Quality Construction for Longevity

Built with durable materials, including aluminum, brass, and copper for consistent performance and resilience in high-power, high-frequency environments.

Waveguide Component Features

Waveguide Power Dividers

  • 2-way power splitting configuration to support equal signal distribution.
  • Frequency range up to 93 GHz for high-frequency applications.
  • Constructed from aluminum or brass, available in WR-187, WR-137, WR-75, WR-15, and WR-10 waveguide sizes.

Waveguide Block Couplers

  • Power rating up to 100W (CW) max, suitable for high-power applications.
  • Coupling levels of 3, 10, 20, and 30 dB to meet various signal control requirements.
  • Waveguide sizes from WR-10 to WR-28, with a compact copper design for easy integration.

Waveguide Fixed Attenuators

  • Attenuation levels ranging from 3 dB to 30 dB for flexible signal reduction.
  • Available in WR-12, WR-34, WR-42, WR-90, WR-112, and WR-187 waveguide sizes.
  • Power ratings from 0.1W to 5W, with low VSWR performance and construction in aluminum or brass for durability.