Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Temperature Conditioned SMA Male to N Male Right Angle Low Loss Cable 60 Inch Length Using PE-P300LL Coax

Product ID: PE3M0231-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$1,120.00
25-49$1,064.00
50-99$1,008.00
100-249$963.20
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL-27478
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length60 inches

Description

Temperature Conditioned SMA Male to N Male Right Angle Low Loss Cable 60 Inch Length Using PE-P300LL Coax

Pasternack temperature conditioned SMA male to N male right angle low loss cable 60 inch length using PE-P300LL coax is a high reliability RF assembly that is available for same day shipping. PE3M0231-60 is part of one of the largest selections of same day shipping highly reliable coaxial cables for RF, microwave and mmWave interconnect applications. Pasternack hi-rel temperature conditioned coaxial cable assembly products are great choices for industries such as military / defense, telecom, industrial / commercial, utilities, etc.

High reliability temperature conditioned coax cables from Pasternack are designed for applications requiring high quality and temperature consistent wire properties. These highly reliable RF assemblies are preferred for uses such as laboratory RF test and measurement, severe / harsh weather, rugged use, designed for defense / military applications, telecom antenna tower component jumper connections, commercial / industrial production environments, low loss, etc. This temperature conditioned RF cable, like our other Pasternack coaxial assemblies, will ship the same-day and any custom high reliability SMA to N type cable assembly orders will as well.

Our temperature conditioned highly reliable low loss coax cable assembly is built with SMA connection on one end and right angle type N connection on the other. Our low loss SMA to right angle type N cable assemblies have a male gender on end 1 and male on end 2. This SMA to N type cable is a male to male coax assembly. PE3M0231-60 can also be known as a temperature conditioned low loss SMA plug to right angle type N plug cable assembly and will be shipped the same day after it is purchased.

SMA plug to type N plug cable assembly PE3M0231-60 is built with PE-P300LL which is a flexible coax. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this temperature conditioned 18 GHz maximum frequency SMA male to N type right angle male cable are located on the datasheet specifications PDF along with CAD drawing and dimensions. Also, PE3M0231-60 can be used in the other direction and will be right angle type N male to SMA male cable assembly.

Pasternack high reliability low loss SMA plug to N type right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for same-day shipment worldwide. Variations of PE45042 SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this temperature conditioned SMA male to N male right angle low loss cable 60 inch length using PE-P300LL coax.

The PE3M0231-60 is a low loss SMA male to N male right angle cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 18 GHz operation. It connects equipment, jumper runs, and integrated RF subsystems where a right angle N interface helps manage cable routing. Passivated Stainless Steel bodies, PTFE dielectrics, and FEP jacket construction support stable performance from -55°C to 125°C.

Frequently Asked Questions

What is the PE3M0231-60 RF cable assembly used for?

The PE3M0231-60 is a low loss SMA male to N male right angle RF cable assembly used for 50 Ohm equipment interconnects. It supports DC to 18 GHz operation, uses PE-P300LL-27478 flexible coax, and combines SMA and N interfaces in one assembly. Engineers use it in laboratory setups, telecom hardware, and integrated RF subsystems that need dependable jumper connections. The right angle N connector is especially useful where panel clearance, bend management, or enclosure space limits cable routing options.

When would I choose an SMA to N male right angle cable assembly?

You would choose the PE3M0231-60 when one device uses an SMA interface and the mating equipment uses an N interface. It provides 50 Ohm matching, low loss flexible coax construction, and DC to 18 GHz coverage for broad RF and microwave work. This makes it useful in test benches, communications equipment, and subsystem integration where connector styles differ. The right angle N end also helps in installations where straight connectors would create excess bend stress or interfere with adjacent hardware.

Why is the right angle N connector important in RF installations?

The right angle N connector on PE3M0231-60 helps engineers manage cable exit direction in crowded RF installations. It reduces the space needed behind equipment, supports cleaner routing paths, and can lower mechanical stress at the connector interface. That matters in rack systems, enclosure-mounted hardware, and industrial platforms with limited clearance around ports. In these environments, controlled cable routing can improve service access and help preserve assembly integrity during repeated installation or maintenance.

Is the PE3M0231-60 suitable for demanding temperature environments?

Yes, the PE3M0231-60 is built for operation across a temperature range of -55°C to 125°C. It uses FEP jacket material, PTFE dielectric components, and Passivated Stainless Steel connector bodies for stable mechanical construction. Engineers select assemblies like this for outdoor equipment, industrial systems, and test environments with variable thermal conditions. Its temperature-conditioned design supports applications that need consistent cable properties while maintaining 50 Ohm performance across the specified operating range.