TNC Female to MCX Jack Bulkhead Mount Adapter, 1.163 inch Overall Length

Product ID: PE9521

Pricing

QuantityPrice
1-24$109.99
25-49$104.49
50-99$98.99
100-249$94.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 34
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2Bulkhead

Description

TNC Female to MCX Jack Bulkhead Mount Adapter, 1.163 inch Overall Length

TNC adapter PE9521 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our TNC to MCX adapter is a between series coaxial adapter design. This 50 Ohm TNC adapter is precision manufactured to RF components industry specifications.

TNC female to MCX jack adapter is one of the many RF components that ship same day as they are ordered. PE9521 female TNC to jack MCX adapter has a straight body. This Pasternack straight TNC coax adapter is a in-line RF adapter.

Our female TNC to jack MCX adapter PE9521 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 1.163 inch overall length TNC to MCX radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.