Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

TNC Female 4 Hole Flange to N Female Cable Using RG188-DS Coax

Product ID: PE3W08341

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Female Connector Clamp/Solder Attachment 4 Hole Flange Mount for RG316-DS, RG188-DS, IP67 RatedFlexible RG188 Coax Cable Double Shielded with White PTFE JacketN Female Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE44901RG188-DSPE45172KitBOM Datasheet

TNC Female 4 Hole Flange to N Female Cable Using RG188-DS Coax

PE3W08341 is a TNC female 4 hole flange to N female cable using RG188-DS coax. This Pasternack TNC female 4 hole flange to N female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2.

Our female TNC 4 hole flange to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08341 TNC female 4 hole flange to N female cable assembly is constructed with RG188-DS coax.