Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TNC Female to N Female Cable Using RG223 Coax

Product ID: PE3W12331

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TNC Female Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400N Female Connector Crimp/Solder Attachment For RG223, RG142, RG400, RG55, White BronzeData Icon
PE4457RG223/UPE44789KitBOM Datasheet

TNC Female to N Female Cable Using RG223 Coax

PE3W12331 is a TNC female to N female cable using RG223 coax. This Pasternack TNC female to N female cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm N for connector 2.

Our female TNC to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12331 TNC female to N female cable assembly is constructed with RG223 coax.