In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

TNC Female 4 Hole Flange to QMA Male Right Angle Cable Using RG316-DS Coax

Product ID: PE3W04106

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44901RG316-DSPE44505KitBOM Datasheet

TNC Female 4 Hole Flange to QMA Male Right Angle Cable Using RG316-DS Coax

PE3W04106 is a TNC female 4 hole flange to QMA male right angle cable using RG316-DS coax. This Pasternack TNC female 4 hole flange to QMA male right angle cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm QMA for connector 2. TNC to QMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female TNC 4 hole flange to male QMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04106 TNC female 4 hole flange to QMA male right angle cable assembly is constructed with RG316-DS coax.