Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity TNC Female Bulkhead to Limited Detent SMP Male Bulkhead Cable Using PE-SR405AL Coax

Product ID: PE3W06313

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP TNC Female Bulkhead Connector Clamp/Solder Attachment For PE-SR405AL, PE-SR405FL, RG405, .480 inch D Hole086 Semi-rigid Coax Cable with Tinned Aluminum Outer ConductorSMP Male Bulkhead Mount Limited Detent Connector Solder Attachment for RG405, RG405 Tinned, PE-SR405FL, PE-SR405AL, 4.83 mm DiameterData Icon
PE4703PE-SR405ALPE44483KitBOM Datasheet

Reverse Polarity TNC Female Bulkhead to Limited Detent SMP Male Bulkhead Cable Using PE-SR405AL Coax

PE3W06313 is a reverse polarity TNC female bulkhead to SMP male bulkhead cable using PE-SR405AL coax. This Pasternack reverse polarity TNC female bulkhead to SMP male bulkhead cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm SMP for connector 2.

Our reverse polarity female TNC bulkhead to male SMP bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W06313 TNC reverse polarity female bulkhead to SMP male bulkhead cable assembly is constructed with PE-SR405AL coax.