In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Reverse Polarity TNC Female Bulkhead to Reverse Polarity TNC Male Cable Using PE-SR402FLJ Coax

Product ID: PE3W05610

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4702PE-SR402FLJPE4670KitBOM Datasheet

Reverse Polarity TNC Female Bulkhead to Reverse Polarity TNC Male Cable Using PE-SR402FLJ Coax

PE3W05610 is a reverse polarity TNC female bulkhead to reverse polarity TNC male cable using PE-SR402FLJ coax. This Pasternack reverse polarity TNC female bulkhead to reverse polarity TNC male cable assembly uses a 50 Ohm TNC for connector 1 and a 50 Ohm TNC for connector 2.

Our reverse polarity female TNC bulkhead to reverse polarity male TNC cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W05610 TNC reverse polarity female bulkhead to TNC reverse polarity male cable assembly is constructed with PE-SR402FLJ coax.